Project Title

ADE120X evaluation software

Getting Started

ADE120X evaluation software installation procedure

Prerequisites

The appropriate LabVIEW runtime engine is required. Please install LabVIEW 2014 SP1 Runtime prior to installing the evaluation software

Installing

  1. Go into the folder EVAL-ADE120XEBZ evaluation software\EVAL-ADE120XEBZ evaluation software Installer\Volume, right click the setup.exe file and Run as administrator
  2. Click YES when prompted to allow the installation
  3. Choose an installation directory and click Next, the default directory is C:\Program Files (x86)\EVAL-ADE120XEBZ evaluation software
  4. Accept the license agreement; EVALUATION LICENSE AGREEMENT 20191128-ADE120x-CTELA
  5. Click Next to start installation.
  6. Click Next to complete installation
  7. Click Next to start the ADI SDP Drivers 2.3.0.150 SetUp Wizard .
  8. Choose the install location for the SDP driver and click Install, the default directory is C:\Program Files\Analog Devices\SDP\DriversR2
  9. When Installation is complete click Close

Launching

Find EVAL-ADE120XEBZ evaluation software from Startup menu and click on it launch the software

Built With

LabVIEW

Authors

License

See 2019-11-28-ADE120x Click Thru ELA.pdf for details